??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS M-107-03/L-H200
HELP_VARIABLE
Company
Balluff
Description
Data carrier
Bill of material
BALLUFF BIS M-107-03/L-H200
VERF
Availability
Available
BC
Order code
BIS00LC
TC
Product identifier
BIS M-107-03/L-H200
PX
Product view
44904_01
TECH
Tech. Details
Tech. Detail
ICON
EDZ
W
Weight
0.005 Kg
TRAFFIC
Customs number
85235910
DESCRIPT
Description
Product Group = HF (13.56 MHz), Dimension = 22 x 6.5 x 40 mm, UID serial number, read-only = 8 Byte, User data, read/write = 112 Byte, Memory type = EEPROM, Supported data carrier types = DIN ISO 15693, Antenna type = round, Installation = metal-free (clear zone), Storage temperature = -25...85 °C, Storage temperature temporary = 200 °C 1x1000 h, Ambient temperature = -25...70 °C, Housing material = PPS, GF40, With EP potting, IP rating = IP67, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.